Product Number: FT4SC900PS01

FX FIELD-TERMINATION PIGTAIL, OM4, SC SIMPLEX

FX FIELD-TERMINATION PIGTAIL, OM4, SC SIMPLEX, TIGHT BUFFER 900 UM, SINGLE-ENDED, 2M, AQUA BUFFER, ERIKA VIOLET CONNECTOR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms and Telecommunications Rooms

Fiber Type

OM4

Fiber Core Diameter

50 µm

Fiber Count

01

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) SC Simplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet

Assembly Cable

Cable Nominal OD
0.9 mm

Measurement

Overall Assembly Length Packaging
2 meters Individually packaged in a plastic bag.

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 4.9 meters +0.3 / -0 meter
5 to 40 meters +0.4 / -0 meter
over 40 meters +1.0% / -0%

Armor Type and Material

No Armor

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) SC Simplex 0.15 dB -25 dB

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

N/A

UL Rating

Non Rated

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

Update and Revision

Revision Number: 0.78 Revision Date: 02-27-2026

Update and Revision

Revision Number: 0.78 Revision Date: 02-27-2026


Resources

Resources