Product Number: FTSSC250PR12

FX FIELD-TERMINATION PIGTAIL, OS2, SC SIMPLEX

FX FIELD-TERMINATION PIGTAIL, OS2, SC SIMPLEX, BARE RIBBON 250 UM, COLOR-CODED 12-FIBER, 2M

  • Availability:
    Global
  • Status:
    Active
FTSSC250PR12

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms and Telecommunications Rooms

Fiber Type

OS2

Fiber Core Diameter

9 µm

Fiber Count

12

Fiber Color Code

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) SC Simplex Plastic Blue Zirconia Ceramic Rubber Blue

Fan-out (Legs)

Description Length (m) Diameter Geometry
Connector A (Inside End) 0.61 m 250 µm In-Line

Assembly Cable

Cable Nominal OD
0.25 mm

Measurement

Overall Assembly Length Packaging
2 meters Individually packaged in a plastic bag.

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 5 meters +0.3 / -0 meter
5.1 to 20 meters +0.4 / -0 meter
over 20 meters +1.3 / -0 meter

Armor Type and Material

No Armor

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) SC Simplex 0.25 dB -55 dB

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

N/A

UL Rating

Non Rated

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

MII Order #39 (China RoHS)

EUP 50

Other Standard Compliance(s)

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

Update and Revision

Revision Number: 0.74 Revision Date: 02-27-2026

Update and Revision

Revision Number: 0.74 Revision Date: 02-27-2026


Resources

Resources