Product Number: CLAP4106002M

LOCKABLE UTP PATCH CORD, LSZH BLUE 2.0M CAT6A T568B 4PR 26AWG

LOCKABLE UTP PATCH CORD, LSZH BLUE 2.0M CAT6A T568B 4PR 26AWG *The key should be ordered separately (the key part number is AP100010-10).

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Wiring Scheme

The wiring scheme can be customized both for T568A and T568B

Packaging

1 unit packaged in a plastic bag.

Materials

Material
PC - Polycarbonate, UL 94V-2 rated
Phosphor bronze plated with 50u’’ gold over 100u’’ nickel undercoat

Dielectric Strength

1000 VAC (RMS)

Insulation Resistance

500 MΩ min.

Max Contact Resistance

20 mOhm

Voltage Rating

72 VDC maximum

Operating Temperature Range

-10℃ to + 60℃

Termination Interface

Durabilities
750 Cycles

ISO/IEC Compliance

ISO/IEC 11801:2002/Amd 2:2010

Data Category

Category 6A

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

EU Directive 2002/95/EC (RoHS)

Related Parts

KEY, CAT6A Modular Jacks, CAT6A Patch panels

Update and Revision

Revision Number: 0.9 Revision Date: 12-13-2024

Update and Revision

Revision Number: 0.9 Revision Date: 12-13-2024