Product Number: E501001

Cord Sets, DataTuff® Cat 5e IP20 RJ45 Cord Set, 1m

One meter, Cat 5e IP20 RJ45 cord set, unshielded with solid conductors (Belden cable 7923A)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Stranding Material
Solid BC - Bare Copper

Insulation

Material
PO - Polyolefin

Outer Shield

Material
No Shield

Outer Jacket

Material
PVC - Polyvinyl Chloride

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating Installation Storage
-10°C To +60°C -10°C To +60°C -40°C To +70°C

Max. Pull Tension

11.250 lbs (5.1029 kg)

Environmental Suitability

Indoor

TIA/EIA Compliance

Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standard Compliance(s)

c(UL)us Listed, FCC Part 68, Subpart F, IEC 60603-7

Notes

US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., , IEC 60603-7

Update and Revision

Revision Number: 0.106 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.106 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
E501001 010S1 Black 611589031134

Resources

Resources