Product Number: E506001

Cord Sets, DataTuff® Cat 5e IP67 RJ45 Cord Set, 1m

One meter, Cat 5e IP67 RJ45 cord set, shielded with stranded conductors (Belden cable 7939A)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

noisy environment, wash down, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

AWG Stranding Material
24 7x32 TC - Tinned Copper

Conductor Size

24 AWG

Total Number of Pairs

4

Insulation

Material
PO - Polyolefin

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.295 in.

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Weight

.251 lbs

Materials

Description Material Color Type
Plug Polycarbonate Black RJ45
Boot UL94V-0 flame retardant
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Maximum Recommended Pulling Tension

11.250 lbs

Min Bend Radius (Overall Cable)

2.500 in.

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

NEC/(UL) Compliance

CMR, CMX-Outdoor

UL Rating

Riser

CSA Rating

FT4

TIA/EIA Compliance

Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL voltage rating

300 V RMS

Safety Listing

c(UL)us Listed

Notes

US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., IEC 61076-3-106, IEC 60603-7

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.108 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.108 Revision Date: 05-31-2024