Product Number: EV502T1

DataTuff Cat 5e 600V TC Ruggedized IP20 RJ45 Cord Set

Cat 5e ruggedized metal body RJ45 plugs suitable for use in IP20 unsealed applications, four pair 18 AWG stranded tinned copper conductors, fluoropolymer insulation, overall Beldfoil and tinned copper braid shield, TPE jacket.

  • Availability:
    Global
  • Status:
    Active
EV502T1

Specifications

Suitable Applications

noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Update and Revision

Revision Number: 0.60 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.60 Revision Date: 05-05-2023


Part Numbers

Item # Color
EV502T1 B59003 Black, Matte
EV502T1 B59005 Black, Matte
EV502T1 B59010 Black, Matte
EV502T1 B59020 Black, Matte
EV502T1 B59025 Black, Matte
EV502T1 B59030 Black, Matte
EV502T1 B59040 Black, Matte
EV502T1 B59050 Black, Matte
EV502T1 B59060 Black, Matte
EV502T1 B59070 Black, Matte
EV502T1 B59080 Black, Matte
EV502T1 B59090 Black, Matte
EV502T1 B59100 Black, Matte