Product Number: EYAF371

CORDSET IP20 CAT6A FTP, SO T568A/B (CABLE OSP6AF)

Special Industrial Cord Set, CAT6A, Solid 23 AWG F/UTP, IP20, xxx, yyy Foot (EYAF371 xxxyyy - See Notes; Ref: OSP6AF Outdoor)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

AWG Stranding Material
23 Solid BC - Bare Copper

Conductor Size

23 AWG

Total Number of Pairs

4

Insulation

Material
PO - Polyolefin

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material
PO - Polyolefin

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color Type
Plug Polycarbonate UL94V-0 Black RJ45
Boot UL94V-0 flame retardant
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating

Operating Voltage

300

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

ANSI Compliance

ANSI/TIA/EIA-568.2-D

Other Standards

EtherNet/IP™, ISO/IEC 11801

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Notes

Part Number EYAF371 xxxyyy (xxx = cable color code {ex 010=black}; yyy = length in Feet). - Labeling: Belden Part Number {ex EYAF371 010007}; Performance Acronym, Wiring Scheme {ex Cat 6A, T568A/B}; and Cord Length {ex 7 FT (2.1 M)}. US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc.

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.8 Revision Date: 08-25-2025

Update and Revision

Revision Number: 0.8 Revision Date: 08-25-2025