Product Number: FRAA3YRK

Fiber Raceway ADC Adapter, Belden 4x4 to ADC 6"

Fiber Raceway ADC Adapter Kit, Belden 4x4 (100mm x 100mm) to ADC 6", Right Hand, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRAA3YRK

Specifications

Environmental Space

Indoor

Weight

0.617 lbs

Overall Height

4.133 in

Overall Width

6.299 in

Overall Length

4.251 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.77 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.77 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAA3YRK Yellow 4.251 in