Product Number: FRAA3YSK

Fiber Raceway ADC Adapter, Belden 4x4 to ADC 4"

Fiber Raceway ADC Adapter Kit, Belden 4x4 (100mm x 100mm) to ADC 4", Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.231 lbs

Overall Height

1.377 in (34.976 mm

Overall Width

0.236 in

Overall Length

2.755 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

The duct adapter kit is used to join existing 4” ADC plastic duct to 100mm Yellow ducting, etc. The kit consists of 1 base adapter and 2 side adapters with locking tabs and nuts.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAA3YSK Yellow 2.755 in