Product Number: FRAA4YLK

Fiber Raceway ADC Left Adapter, Belden 4x8 to ADC 6"

Fiber Raceway ADC Adapter Kit, Belden 4x8 (220mm x 100mm) to ADC 6", Left Hand, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.881 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

6.299 in

Overall Length

9.055 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This left hand adapter allows interconnection between 220mm YELLOW DUCT and 6" ADC ducting. As viewed from the 6" side the 220mm end is offset to the left. It comes complete with adaptor brackets to firmly fix the 6" ADC ducting and uses either: the standard 220mm joiner or the 220mm slotless joiner, to connect to YELLOW DUCT 220mm ducting.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAA4YLK Yellow 9.055 in