Product Number: FRAB3Y

Fiber Raceway End Support Bracket 2x4

Fiber Raceway End Support Bracket 2x4, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.105 lbs

Overall Height

4.015 in (101.981 mm)

Overall Width

5.196 in

Overall Length

1.141 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end bracket is used to fasten the open end of a standard 100mm straight duct to the top of a rack. It is fitted with double sided tape that secures and holds the end bracket to the rack. The end bracket simply snaps into the end duct slots. It can be removed with a screwdriver if necessary. For a stronger holding connection to the rack, 4 x Ø 3.5mm dia holes are provided for securing screws or rivets.

Update and Revision

Revision Number: 0.70 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.70 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAB3Y Yellow 1.141 in