Product Number: FRAE1Y

Fiber Raceway End Cap 2x2

Fiber Raceway End Cap, 2x2, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.066 lbs

Overall Height

1.850 in (46.990 mm

Overall Width

0.551 in

Overall Length

2.362 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is provided with two 21 mm dia knockouts, that allow fitting of convoluted, flexible tube/s 20mm ID/25mm OD. These convoluted tubes allow optical fibre cords to be dropped off from the duct to lower transmission equipment. The end cover is also used for sealing the open end of a standard 50mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending.

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAE1Y Yellow 2.362 in