Product Number: FRAE1YC

Fiber Raceway End Cap, 2x2, with 38mm Slot

Fiber Raceway End Cap, 2x2, with 38mm Slot, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.055 lbs

Overall Height

1.850 in (46.990 mm

Overall Width

0.551 in

Overall Length

2.362 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is provided with a 38mm dia cut out, that allows fitting of a convoluted, flexible tube 32mm ID/38mm OD. This convoluted tube allows optical fibre cords to be dropped off from the duct to lower transmission equipment. The end cover is also used for sealing the open end of a standard 50mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need Extending.

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAE1YC Yellow 2.362 in