Product Number: FRAE3Y

Fiber Raceway End Cap 4x4

Fiber Raceway End Cap, 4x4, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.132 lbs

Overall Height

3.740 in (94.996 mm

Overall Width

0.984 in

Overall Length

4.409 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is used for sealing the open end of a standard 100mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending.

Update and Revision

Revision Number: 0.78 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.78 Revision Date: 02-03-2025


Part Numbers

Item # Color Length
FRAE3Y Yellow 4.409 in