Product Number: FRAE3Y1

Fiber Raceway End Cap, 4x4, with 88mm Tube Outlet

Fiber Raceway End Cap, 4x4, with 88mm Tube Outlet, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.158 lbs

Overall Height

1.653 in (41.986 mm

Overall Width

4.330 in

Overall Length

4.094 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is provided with one large size diameter hole and connection, that allows fitting a large size convoluted, flexible tube. The tube is Ø75mm ID/Ø88mm OD. The convoluted tube allows optical fibre cords to be dropped in from the duct to the lower transmission equipment. The end cover snaps simply into the duct slots of a 90°, down elbow and can be removed with a screwdriver, should the system need extending.

Update and Revision

Revision Number: 0.187 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.187 Revision Date: 02-03-2025


Part Numbers

Item # Color Length
FRAE3Y1 Yellow 4.094 in