Product Number: FRAE3YH

Fiber Raceway End Cap, 4x4, with 2 x 48mm Tube Outlet, Yellow

Fiber Raceway End Cap, 4x4, with 2 x 48mm Tube Outlet, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRAE3YH

Specifications

Environmental Space

Indoor

Weight

0.132 lbs

Overall Height

3.740 in (94.996 mm

Overall Width

0.984 in

Overall Length

4.409 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This duct end cover fits onto the end of 100mm duct, and provides two drop off feed points for optical fibre cords, to equipment below, using the two Ø 46mm dia holes provided. The two Ø 46mm dia holes house two Ø 44mm ID/ Ø 50mm OD flexible convoluted tube/s; or 2 x split convoluted tubes. The cover snaps simply into the duct slots and can be removed with a screwdriver, should the system need extending.

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025


Part Numbers

Item # Color Length
FRAE3YH Yellow 4.409 in