Product Number: FRAE4Y

Fiber Raceway End Cap 4x8

Fiber Raceway End Cap, 4x8, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.242 lbs

Overall Height

3.740 in (94.996 mm

Overall Width

0.984 in

Overall Length

8.818 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is used for sealing the open end of a standard 220mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAE4Y Yellow 8.818 in