Product Number: FRAE4Y2

Fiber Raceway End Cap, 4x8, with 2x88mm Tube Outlet

Fiber Raceway End Cap, 4x8, with 2x88mm Tube Outlet, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.26 lbs

Overall Height

1.692 in (42.977 mm

Overall Width

9.251 in

Overall Length

4.055 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The duct end cover is provided with two large size dia holes and connection, that allows fitting of two large size convoluted, flexible tubes. The tubes are 75mm ID/88mm OD. The convoluted tube allows optical fibre cords to be dropped off from the 220mm X 100mm duct to lower transmission equipment. The end cover snaps simply into the duct slots of a 90 degree, down elbow and can be removed with a screwdriver should the system need extending.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAE4Y2 Yellow 4.055 in