Product Number: FRAE5YSKT

Fiber Raceway End Cap, 4x12, Slotless Assembly Kit

Fiber Raceway End Cap, 4x12, Slotless Assembly Kit, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.396 lbs

Overall Height

4.724 in (119.990 mm

Overall Width

1.968 in

Overall Length

12.755 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.182 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.182 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAE5YSKT Yellow 12.755 in