Product Number: FRAJ1Y

Fiber Raceway Snap-Fit Joiner, 2x2

Fiber Raceway Snap-Fit Joiner, 2x2, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.013 lbs

Overall Height

0.984 in (24.994 mm

Overall Width

1.850 in

Overall Length

2.204 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The joiner is used to connect standard 50mm straight ducting with itself or any of the other 50mm components. The connection provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface.

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAJ1Y Yellow 2.204 in