Product Number: FRAJ3Y

Fiber Raceway Snap-Fit Joiner, 4x4

Fiber Raceway Snap-Fit Joiner, 4x4, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.11 lbs

Overall Height

3.700 in (93.980 mm

Overall Width

1.692 in

Overall Length

4.409 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The joiner is used to connect standard 100mm straight ducting with itself or any of the other 100mm components; with which it provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface. Note: A 100 mm slotless joiner is also available.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAJ3Y Yellow 4.409 in