Product Number: FRAJ4Y

Fiber Raceway Snap-Fit Joiner, 4x8

Fiber Raceway Snap-Fit Joiner, 4x8, Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.154 lbs

Height

3.700 in (93.980 mm

Width

1.692 in

Length

9.133 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The joiner is used to connect standard 220mm straight ducting with itself or any of the other 220mm components; with which it provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface. Note: A 220 mm slotless joiner is also available.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Part Numbers

Item # Color Length
FRAJ4Y Yellow 9.133 in