Product Number: FRAJ5YSKT

Fiber Raceway Snap-Fit Joiner, 4x12

Fiber Raceway Snap-Fit Joiner, 4x12, Standard, Kit, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.295 lbs

Overall Height

4.448 in (112.979 mm

Overall Width

1.968 in

Overall Length

12.992 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The joiner is used to connect standard 300mm straight ducting with itself or any of the other 300mm duct components, with which it provides a smooth & strong joint. Typical other fittings are horizontal or vertical elbows, cross connectors, tees, etc., which require a standard joiner at each interface. Note: A 300 mm slotless joiner is also available.

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAJ5YSKT Yellow 12.992 in