Product Number: FRAP3YSK

Fiber Raceway Panduit Adapter, 4x4

Fiber Raceway Panduit Adapter, Belden 4x4 (100mm x 100mm) to Panduit 4", Yellow, Standard, Kit

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.33 lbs

Overall Height

1.377 in (34.976 mm

Overall Width

2.362 in

Overall Length

2.755 in

Mechanical Tests

Description

Materials

Material
Mild Steel, Nickel Plated

Notes

The duct adapter kit is used to join existing 4” Panduit plastic duct to 100mm Yellow Duct. The kit consists of 1 base adaptor and 2 side adapters with fasteners.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAP3YSK Yellow 2.755 in