Product Number: FRARY

Fiber Raceway Convoluted Tube

Fiber Raceway Convoluted Tube

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.881 lbs

Overall Height

1.968 in (49.987 mm

Overall Width

1.732 in

Overall Length

78.740 in

Mechanical Tests

Description

Materials

Material
Flame retardant plastic

Notes

This convoluted tube is used as a flexible take off from any solid ducting to equipment located in a lower rack. It fits using a tubular sheath to DROP OFF CONNECTOR, which slots into a cut out provided by the cut out tool. These items are available separately.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRARY Yellow 78.740 in