Product Number: FRAS4Y

Fiber Raceway Slotless Joiner, 4x8

Fiber Raceway Slotless Joiner, 4x8 (100mm x 220mm), Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.255 lbs

Overall Height

3.937 in (100.000 mm

Overall Width

1.968 in

Overall Length

9.685 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The slotless joiner is used to link standard 220mm straight ducting with itself or any of the other 220mm components; with which it provides a smooth & strong joint. Typical other fittings are: horizontal or vertical elbows, cross connectors, tees, etc.; which require a joiner at each interface. The slotless joiner incorporates three metal spring brackets, which securely grip with the flat face of the mating 220mm duct components. This ensures that a positive, permanent connection is achieved. The slotless joiner is easily and simply locked or released by turning the locking slot through 90 degrees; using either a coin or wide bladed screwdriver.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAS4Y Yellow 9.685 in