Product Number: FRAS5Y

Fiber Raceway Slotless Joiner, 4x12

Fiber Raceway Slotless Joiner, 4x12 (100mm x 300mm), Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRAS5Y

Specifications

Environmental Space

Indoor

Weight

0.304 lbs

Overall Height

3.937 in (100.000 mm

Overall Width

1.969 in

Overall Length

3.937 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.35 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.35 Revision Date: 03-28-2024