Product Number: FRAS6Y

SLOTLESS JOINER, 600 mm DUCT

Fiber Raceway Slotless Joiner, 4x24 (100mm x 600mm), Standard, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.852 lbs

Overall Height

4.094 in

Overall Width

3.937 in

Overall Length

25.354 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This joiner is used to link standard 600mm straight ducting with any duct components. It provides a smooth & strong joint. Typical other components are; horizontal elbows and 600mm to 300mm reducers etc.; which require a joiner at each interface. The joiner is first fitted to the square ends of adjacent 600mm duct (or components) and 6 x Ø8mm holes are drilled through both duct sides and ends, matching the holes in the joiner. Then a small Ø8mm screw rivet (supplied) is inserted in each hole. The end of the screw rivet expands to make a mechanically strong and permanent joint.

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025

Update and Revision

Revision Number: 0.2 Revision Date: 11-05-2025