Product Number: FRCB1YLNK

Fiber Raceway Break-Out, 2x2, Kit Adapter 50mm x 50mm

Fiber Raceway Break-Out Kit, 2x2 With Lid, Kit Adapter 50mm x 50mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.066 lbs

Overall Height

2.204 in (55.982 mm

Overall Width

5.708 in

Overall Length

1.771 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The break out assembly is used to provide a safe exit, in a horizontal plane, at any point in 50mm ducting; for optical fibre cords to transmission equipment. It clips straight into a cut out provided by the cut out tool, or made using the cut out jig; available separately. The break out assembly provides a square opening, over which a 50mm square flexible conduit can be fitted.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB1YLNK Yellow 1.771 in