Product Number: FRCB3YL9

Fiber Raceway Break-Out, 4x4, 100mm Drop Down 90 Degree

Fiber Raceway Break-Out, 4x4 with Lid, 100mm Drop, Down 90 Degree

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.551 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

8.661 in

Overall Length

6.692 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This elbow assembly, down, 900, (incorporating the duct break-out component), is used to provide a safe exit for optical fibre cords to equipment, at any point in a 100, 220 or 300mm duct system. It allows optical fibre cords to feed vertically down to a rack. The elbow clips straight into a cut out, 1 cut wide x 75mm deep, made by the cut out tool or cut out jig. The cut down is made to the top of the ducts, highest, longitudinal rib. This 100 x 100mm duct, elbow, 900, down can accept any standard 100 x 100mm duct item, using a standard or slotless joiner. It can also accept an end cap, that allows one large dia convoluted tube to be connected to it. The tube is Ø75mm ID/Ø88mm OD mm. With a prepared square end, the tube screws into the mating outlet port. The 900, down break out has a snap-fit, removable cover. Accessories/other items available separately.

Update and Revision

Revision Number: 0.87 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.87 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB3YL9 Yellow 6.692 in