Product Number: FRCB3YL9DK

Fiber Raceway Break-Out, 4x4, Kit

Fiber Raceway Break-Out Kit, 4x4 With Lid, 90 Degree Bend Down

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.943 lbs

Overall Height

6.692 in (169.977 mm

Overall Width

10.236 in

Overall Length

8.070 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94 VO rated

Notes

The 90-degree down elbow kit is a 100mm vertical drop off with an external lid, fitted with an outlet guide, using a standard 100mm duct joiner. This outlet guide (eg. an outlet trumpet) enables optical fibre cords to be dropped-off to a lower duct, at a controlled radius of 30mm. It has removable lids that allow quick and easy installation of optical fibre cords within the elbow. This is usually installed where optical fibre cords are to be dropped off below. There is one 100mm outlet to connect to other duct items, using either: a standard joiner or a slotless joiner; that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB3YL9DK Yellow 8.070 in