Product Number: FRCB3YL9SK

Fiber Raceway Break-Out, 4x4, 100mm Drop Down 90 Degree Assembly

Fiber Raceway Break-Out Kit, 4x4 with Lid, 100mm Drop Down 90 Degree Assembly

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

5.291 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

8.661 in

Overall Length

3.464 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The break out kit is used to provide a safe, exit for optical fibre cords to equipment, at any point in a 100mm, 220mm or 300mm duct system. It allows optical fibre cords to feed vertically down to a rack. The break-out unit clips straight into a cut out, 1 cut wide x 75mm deep, made using the cut out tool. The cut down is made to the top of the ducts highest longitudinal rib. This 100mm x 100mm duct, 90˚, down break out kit, has one large diameter convoluted tube exiting the unit. The tube is Ø75mm ID/Ø88mm OD mm. With a prepared square end, the tube screws into the mating outlet port. The 90 degree, down break out has a snap-fit, removable cover. Alternatively, the duct edge can be prepared using a saw with the Cut Out Jig available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB3YL9SK Yellow 3.464 in