Product Number: FRCB4YL9

Fiber Raceway Break-Out, 4x8, 220mm Drop Down 90 Degree

Fiber Raceway Break-Out, 4x8 with Lid, 220mm Drop Down 90 Degree

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.749 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

13.464 in

Overall Length

6.692 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB4YL9 Yellow 6.692 in