Product Number: FRCB4YL9SK

Fiber Raceway Break-Out, 4x8, 220mm Drop Down 90 Degree Assebmly

Fiber Raceway Break-Out Kit, 4x8 with Lid, 220mm Drop Down 90 Degree Assebmly

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

10.163 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

13.464 in

Overall Length

78.740 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCB4YL9SK Yellow 78.740 in