Product Number: FRCC12X4YL4

Fiber Raceway Cross Connector, 12x8, With Lid

Fiber Raceway Cross Connector, 12x8 (300mm x 220mm), With Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.888 lbs

Overall Height

4.448 in (112.979 mm

Overall Width

17.519 in

Overall Length

12.677 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This cross connector is used to establish a right, angled intersection between 300mm x 100mm and 220mm x 100mm duct. i.e. 2 arms of the connector are connected to both 300mm and 220mm duct, or other components. Included are 2 x 220 mm x 100mm slotless duct joiners. Joiners for 300mm x 100mm duct; either: standard joiners or slotless joiners; are available separately. NOTE: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC12X4YL4 Yellow 12.677 in