Product Number: FRCC12X4YN4

Fiber Raceway Cross Connector, 12x8

Fiber Raceway Cross Connector, 12x8 (300mm x 220mm), Without Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCC12X4YN4

Specifications

Environmental Space

Indoor

Weight

2.888 lbs

Overall Height

4.448 in (112.979 mm

Overall Width

17.519 in

Overall Length

12.677 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC12X4YN4 Yellow 12.677 in