Product Number: FRCC1YL

Fiber Raceway Cross Connector, 2x2

Fiber Raceway Cross Connector, 2x2 (50mm x 50mm)

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.154 lbs

Overall Height

2.204 in (55.982 mm

Overall Width

5.039 in

Overall Length

5.039 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This connector is used to establish a right-angled intersection between two 50-mm ducts. ie. all 4 arms of the connector are connected to 50mm duct or other components using joiner. Joiners are available separately. NOTE: Care should be taken not to lay more than 30mm depth of pigtails or patch cords in troughing; particularly where they cross each other at right angles. This may occur with this connector

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC1YL Yellow 5.039 in