Product Number: FRCC3YL

Fiber Raceway Cross Connector, 4x4, With Lid

Fiber Raceway Cross Connector, 4x4 (100mm x 100mm), With Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.146 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

9.685 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This connector is used to establish a right angled intersection between two 100mm ducts. I.e. all 4 arms of the connector are connected to 100mm duct or other components using either: a standard joiner or a slotless joiner. Note: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC3YL Yellow 9.685 in