Product Number: FRCC3YN

Fiber Raceway Cross Connector, 4x4

Fiber Raceway Cross Connector, 4x4 (100mm x 100mm), Without Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCC3YN

Specifications

Environmental Space

Indoor

Weight

0.97 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

9.685 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC3YN Yellow 9.685 in