Product Number: FRCC4YL

Fiber Raceway Cross Connector, 8x8, With Lid

Fiber Raceway Cross Connector, 8x8 (220mm x 220mm), With Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.976 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

14.173 in

Overall Length

14.173 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This connector is used to establish a right-angled intersection between two 220-mm ducts. I.e. all 4 arms of the connector are connected to 220mm duct or other components via a: standard joiner or a slotless joiner. Note: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC4YL Yellow 14.173 in