Product Number: FRCC4YL2

Fiber Raceway Reduction Cross Connector, 4x8, With Lid

Fiber Raceway Reduction Cross Connector, 4x8 (220mm x 100mm), With Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.719 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

14.566 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This cross connector is used to establish a right, angled intersection between 220 mm and 100mm duct. i.e. 2 arms of the connector are connected to both 220mm and 100mm duct, or other components, using either: standard joinersor slotless joiners. NOTE: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC4YL2 Yellow 14.566 in