Product Number: FRCC4YN

Fiber Raceway Cross Connector, 8x8

Fiber Raceway Cross Connector, 8x8 (220mm x 220mm), Without Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.072 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

14.173 in

Overall Length

14.173 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC4YN Yellow 14.173 in