Product Number: FRCC4YN2

Fiber Raceway Reduction Cross Connector, 4x8

Fiber Raceway Reduction Cross Connector, 4x8 (220mm x 100mm), Without Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCC4YN2

Specifications

Environmental Space

Indoor

Weight

1.366 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

14.566 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC4YN2 Yellow 14.566 in