Product Number: FRCC8YL

Fiber Raceway Cross Connector, 12x12, With Lid

Fiber Raceway Cross Connector, 12x12 (300mm x 300mm), With Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

3.858 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

15.944 in

Overall Length

15.944 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94‐VO rated

Notes

This cross connector is used to establish a right-angled intersection between two 300-mm ducts. I.e. all 4 arms of the connector are connected to 300mm duct or other components, using the standard joiner. 2 x Standard Joiners are supplied. A slotless joiner for 300mm duct is also available NOTE: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector.

Update and Revision

Revision Number: 0.170 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.170 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC8YL Yellow 15.944 in