Product Number: FRCC8YN

Fiber Raceway Cross Connector, 12x12

Fiber Raceway Cross Connector, 12x12 (300mm x 300mm), Without Lid

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.447 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

15.944 in

Overall Length

15.944 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCC8YN Yellow 15.944 in