Product Number: FRCDUYL1SK

Fiber Raceway Drop Off Kit and Tube, with Lid

Fiber Raceway Drop Off Tube 50mm for 100mm; 220mm Duct & 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.264 lbs

Overall Height

3.937 in (100.000 mm

Overall Width

8.267 in

Overall Length

3.149 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The drop off kit is used to provide a safe exit for fibre cords to equipment below or above 300, 220, 100 & 50mm ducting. It fits into a cut out provided by the cut out tool and includes: A spreader to lock the drop off connector, and a RAMP OFF, The ramp off also clips into the same cut out (when fitting to 300, 220 & 100mm ducting). It provides a tubular exit point over which a Ø44mm ID/ Ø50 mm OD flexible (or split) convoluted tube can be fitted. Also convoluted tubing adaptor kit can be used.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCDUYL1SK Yellow 3.149 in