Product Number: FRCDUYL2SK

Fiber Raceway Drop Off Kit and Square Tub, with Lid

Fiber Raceway Drop Off Kit Square Tube 50mm for 100mm; 220mm Duct & 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.264 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

8.464 in

Overall Length

3.740 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The drop off assembly is used to provide a safe exit for optical fibre cords, at any point, in either: 300, 220 or 100mm ducting. It fits into a cut - out provided by the cut - out tool; and is used in conjunction with RAMP-OFF, which also clips into the same cut - out. It provides a square opening, over which a 50mm square flexible conduit can be fitted.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCDUYL2SK Yellow 3.740 in