Product Number: FRCDUYL3SK

Fiber Raceway Drop Off Kit, with Lid

Fiber Raceway Drop Off Kit 50mm for 100mm; 220mm & 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.308 lbs

Overall Height

4.330 in (109.982 mm

Overall Width

9.055 in

Overall Length

2.362 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The break out kit is used to provide a safe exit for optical fibre cords at any point in 300, 220 & 100mm ducting, to 50mm duct, feeding in a vertical plane. It clips straight into a cut out provided by the cut out tool, or cut out jig, and provides a 90° down elbow, over which a 50mm slotted duct or straight duct can be fitted, using a 50mm standard joiner.These items are available separately. A ramp off is also provided to maintain fibre bending radii, up to the break out.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCDUYL3SK Yellow 2.362 in