Product Number: FRCE1YL3D

Fiber Raceway Elbow, 2x2, 30 Degree Down

Fiber Raceway Elbow, 2x2, 30 Degree Down, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.055 lbs

Overall Height

2.283 in (57.988 mm

Overall Width

2.047 in

Overall Length

2.165 in

Mechanical Tests

Description

Materials

Material
Flame Retardant Plastic, Halogen free, UL-94-VO rated

Notes

This 30-degree down elbow is a 50-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 50-mm outlets, which use standard joiners. Two standard joiners are supplied.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE1YL3D Yellow 2.165 in