Product Number: FRCE1YL4H

Fiber Raceway Elbow, 2x2, 45 Degree Horizontal

Fiber Raceway Elbow, 2x2, 45 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.055 lbs

Overall Height

2.165 in (54.991 mm

Overall Width

2.637 in

Overall Length

2.440 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This elbow provides a method of diverting the 50mm-duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. The elbow is connected to the 50mm duct using a standard joiner, which is available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE1YL4H Yellow 2.440 in